IESNA:LM-63-2002
[TEST]P951905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27545
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3017.6 3295.9 3598.6 3920.1 4198.3 4431.5 4608.2 4711.6 4728.5 4677.8
4625.1 4621.4 4653.3 4722.9 4886.5 5294.5 6307.8 7828.9 9184.4 10226
11027 11782.8 12465.3 13106.4 13537 12916.5 10455.4 7313.7 5057.6 3401.2
1434.5 455 216.2 94 30.1 0 0
3017.6 3301.5 3621.1 3931.4 4211.5 4444.6 4632.6 4736.1 4751.1 4706
4647.7 4645.8 4670.3 4741.7 4909 5228.6 6101 7584.5 9096.1 10175.3
11008.2 11846.7 12487.8 13115.8 13580.2 13179.7 10901 7783.8 5300.1 3527.1
1526.7 494.5 251.9 110.9 39.5 0 0
3017.6 3297.8 3608 3906.9 4173.9 4395.8 4566.8 4674 4685.3 4645.8
4602.6 4595 4621.4 4692.8 4852.6 5151.6 5860.4 7197.1 8701.3 9870.7
10735.6 11645.5 12508.5 13300.1 13969.4 14161.2 12627 9825.6 6629.3 4305.5
1992.9 785.9 441.8 244.4 112.8 37.6 0
3017.6 3275.2 3562.9 3848.6 4089.3 4294.2 4457.8 4542.4 4570.6 4553.7
4521.7 4518 4540.5 4574.4 4668.4 4858.3 5181.6 5926.2 7197.1 8656.1
9953.4 11158.6 12388.2 13546.4 14653.8 15518.6 16103.3 16150.3 15138.8 12010.3
6749.7 2416 970.1 518.9 238.8 54.5 0
3017.6 3237.6 3491.4 3752.7 3980.2 4173.9 4328.1 4431.5 4478.5 4489.8
4487.9 4499.2 4531.1 4561.2 4621.4 4758.6 4999.3 5362.1 6040.9 7187.7
8686.2 10286.2 11895.6 13570.8 14952.7 16257.5 17537.9 18968.7 20083.6 19263.8
15240.4 8394.8 3303.4 1477.8 624.2 63.9 0
3017.6 3216.9 3440.6 3666.3 3873.1 4063 4217.1 4337.5 4403.3 4450.3
4484.1 4538.6 4621.4 4687.2 4749.2 4847 5055.7 5390.3 5901.7 6527.8
7451 8659.9 10036.1 11513.9 13038.7 14729 16616.6 18833.3 21886.6 23701
21683.6 16298.9 8864.8 3162.4 785.9 45.1 0
3017.6 3205.6 3425.6 3653.1 3854.3 4044.2 4207.7 4326.2 4397.6 4442.8
4489.8 4544.3 4623.2 4692.8 4766.1 4875.2 5078.2 5407.3 5922.4 6586.1
7471.6 8656.1 10000.4 11448.1 13003 14712 16641.1 18974.3 21882.9 23591.9
21388.4 15986.8 8821.6 3226.3 776.5 50.8 0
3017.6 3168 3348.5 3545.9 3735.8 3920.1 4085.5 4224.7 4324.3 4401.4
4482.2 4580 4687.2 4777.4 4865.8 4991.8 5194.8 5508.8 5975.1 6610.5
7419 8408 9594.3 10961.2 12506.6 14245.8 16144.7 18195.9 20715.3 22640.6
20008.4 12495.4 5668.6 1929 458.8 39.5 0
3017.6 3143.6 3279 3435 3604.2 3775.3 3944.5 4093 4228.4 4346.9
4471 4589.4 4702.2 4801.9 4914.7 5078.2 5313.3 5676.1 6221.4 6965.9
7951.1 9126.2 10489.3 11978.3 13493.7 15088.1 16725.7 18464.8 20194.5 20777.3
18461 12373.2 5322.7 1596.2 643 178.6 0
3017.6 3100.3 3198.1 3310.9 3451.9 3606.1 3756.5 3912.6 4055.4 4200.2
4346.9 4480.4 4593.2 4713.5 4841.3 4993.6 5230.5 5610.3 6196.9 7052.4
8165.4 9449.5 10823.9 12217.1 13604.6 14997.8 16432.4 17806.7 18432.8 17238.9
13574.6 6809.8 1838.8 697.5 379.8 105.3 0
3017.6 3055.2 3104.1 3183.1 3288.4 3403 3540.3 3673.8 3818.5 3953.9
4111.9 4264.1 4414.6 4572.5 4736.1 4931.6 5200.4 5617.8 6245.8 7184
8415.5 9876.3 11286.4 12501 13552 14546.6 15355 15546.8 14569.2 11903.1
7426.5 2714.9 545.2 167.3 58.3 20.7 0
3017.6 3032.7 3053.3 3113.5 3200 3295.9 3410.6 3529 3656.9 3794.1
3940.8 4091.2 4256.6 4425.8 4613.8 4839.5 5134.6 5569 6178.1 7012.9
8131.6 9428.9 10619 11359.8 11700.1 11762.1 11510.2 10713 9252.1 7093.7
4175.8 1421.4 323.4 92.1 26.3 11.3 0
3017.6 3002.6 3004.5 3036.4 3094.7 3166.1 3252.6 3344.8 3436.9 3523.4
3619.3 3707.6 3811 3910.7 4019.7 4151.3 4345 4649.6 5130.9 5832.2
6732.8 7646.5 8276.3 8364.7 7860.8 6924.5 5585.9 3922 2235.5 1022.8
438.1 165.5 62 24.4 11.3 1.9 0
3017.6 2949.9 2910.4 2887.9 2869.1 2835.2 2777 2684.8 2562.6 2417.9
2252.4 2077.5 1902.7 1746.6 1626.3 1537.9 1474 1449.6 1575.6 1867
2190.4 2455.5 2440.4 2011.7 1410.1 940.1 650.5 453.1 302.7 188
118.4 75.2 37.6 15 3.8 0 0
3017.6 2901 2810.8 2698 2536.3 2335.1 2098.2 1833.1 1551.1 1274.7
1073.6 968.3 945.7 955.1 987.1 1015.3 1037.8 1039.7 1015.3 964.5
908.1 851.7 791.5 725.7 639.2 532.1 415.5 298.9 223.7 163.6
105.3 62 24.4 9.4 3.8 0 0
3017.6 2857.8 2696.1 2479.9 2182.8 1857.6 1517.3 1216.4 1043.5 985.2
955.1 928.8 908.1 887.4 876.1 868.6 859.2 838.5 793.4 727.6
661.8 596 532.1 458.8 385.4 321.5 274.5 233.1 184.3 126
63.9 32 15 5.6 0 0 0
3017.6 2814.6 2587.1 2241.1 1857.6 1468.4 1161.9 1045.4 1011.5 983.3
955.1 926.9 898.7 870.5 829.1 782.1 727.6 663.7 594.1 526.4
462.5 406.1 361 325.3 291.4 259.5 225.6 178.6 122.2 82.7
54.5 30.1 13.2 5.6 0 0 0
3017.6 2788.2 2478 2073.8 1618.8 1235.2 1079.2 1047.2 1017.2 985.2
958.9 926.9 893.1 851.7 799.1 733.3 661.8 588.5 511.4 436.2
374.1 334.7 306.5 280.1 251.9 223.7 191.8 152.3 120.3 95.9
69.6 45.1 15 1.9 0 0 0
3017.6 2750.6 2372.7 1893.3 1423.3 1145 1083 1052.9 1022.8 990.8
962.6 932.5 896.8 847.9 782.1 712.6 628 543.4 451.2 385.4
342.2 315.9 295.2 272.6 248.2 218.1 180.5 148.5 124.1 97.8
71.4 45.1 13.2 0 0 0 0
3017.6 2746.9 2338.9 1823.7 1348.1 1133.7 1094.2 1062.3 1030.3 1000.2
970.1 936.3 900.6 847.9 784 699.4 603.5 507.6 428.7 368.5
330.9 306.5 283.9 259.5 231.3 195.5 156.1 129.7 105.3 80.8
54.5 30.1 7.5 0 0 0 0
3017.6 2746.9 2314.4 1786.1 1316.1 1133.7 1101.8 1069.8 1034.1 1000.2
970.1 938.2 902.5 855.5 795.3 712.6 611 509.5 423 359.1
321.5 298.9 276.4 250.1 218.1 173 133.5 110.9 90.2 67.7
43.2 16.9 1.9 0 0 0 0
3017.6 2756.3 2325.7 1791.8 1316.1 1133.7 1101.8 1069.8 1036 1004
972 940.1 906.2 861.1 800.9 708.8 607.3 502 415.5 353.5
319.6 297.1 272.6 248.2 214.3 161.7 126 105.3 82.7 60.2
37.6 13.2 0 0 0 0 0
